
Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Length (in)5
- Weight (oz)5.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size2.36 x 4.92 in
- Holding Capacity - Horizontal Dry (lbf)45
- Holding Capacity - Horizontal Wet (lbf)7
- Holding Capacity - Vertical Lift (lbf)55
- Durometer45 (Red)
- ShapeOval
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No
