Destaco Logo

CPI-BC-00-150 - Base Clamp 1.5In. Bore

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)0.67
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)10
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBlock, Base Mount
  • Spindle Included?No

Related Products