Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-BT1-150-7S-06 - 1 1/2 inch Boom W/Air Slot 6 inch L
CPI-BT1-150-7S-06 - 1 1/2 inch Boom W/Air Slot 6 inch L
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6
Technical Details
Diameter (in)
1.5
Wall Thickness (in)
0.25
Linear Deflection
5.6 mm (0.22") @ 100lb/24.00"
Supplied?
No
Torsional Twist
3.1° @ 300 ft-lb
Tube Size
1.50 in
U-Hook Included?
No
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Boom with Air Slot
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles