Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-BT1-150-7S-33 - Boom W/AIR SLOT 33in. Long
CPI-BT1-150-7S-33 - Boom W/AIR SLOT 33in. Long
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
U-Hook Included?
No
Product Information
Brand
DESTACO
Product Type
Boom with Air Slot
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-BT1-150-7S-36 - Boom W/AIR SLOT36in. Long
Add to quote
Explore
Booms Tubing
CPI-BT1-150-7S-35 - Boom W/AIR SLOT35in. Long
Add to quote
Explore