Destaco Logo
CPI-BT1-250-9S-06 : BT1 Slotted Aluminum Tubing

CPI-BT1-250-9S-06Bt1 Slotted Aluminum Tubing

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)6

Technical Details

  • Diameter (in)2.5
  • Wall Thickness (in)0.25
  • Linear Deflection12.7 mm (0.50") @ 150lb/48.00"
  • Supplied?No
  • Torsional Twist2.3° @ 600 ft-lb
  • Tube Size2.50 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBoom with Air Slot
  • Spindle Included?No