Destaco Logo
CPI-BT1-2538-9S-06 : BT1 Slotted Aluminum Tubing

CPI-BT1-2538-9S-06BT1 Slotted Aluminum Tubing

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)6

Technical Details

  • Diameter (in)2.5
  • Wall Thickness (in)0.375
  • Linear Deflection10.2 mm (0.40") @ 150lb/48.00"
  • Supplied?No
  • Torsional Twist1.8° @ 600 ft-lb
  • Tube Size2.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBoom with Air Slot
  • Spindle Included?No