
Visit Product Series:
Round Tooling-Flange MountsUnit View
Dimensions / Applications
- Weight (lb)2.51
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)500
- Supplied?No
- Tube Size2.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMount, End Flange
- Spindle Included?No
