Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Flange Mounts
CPI-CL-25-DM-15F-EXT - 150 Series Dirct Mount Clamp - Extended Assembly
CPI-CL-25-DM-15F-EXT - 150 Series Dirct Mount Clamp - Extended Assembly
Email product details
Visit Product Series:
Round Tooling-Flange Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.36
Product Application
HANDLING
Technical Details
Supplied?
No
Tube Size
2.50 in
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles