Destaco Logo
CPI-CL-250-125F : CL End Flange Mount

CPI-CL-250-125F - 2.50In. Direct Mount Clamp Assembly

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)10.2
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)550
  • Supplied?No
  • Tube Size2.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, End Flange
  • Spindle Included?No

Related Products