Destaco Logo
CPI-DBD-42-SCMC-200E - Tube Mount

Unit View

Dimensions / Applications

  • Length (in)10.28
  • Weight (lb)1.87

Technical Details

  • Imperial or Metric ProductImperial
  • Supplied?No
  • Tube Size1.25 in

Product Information

  • BrandDESTACO
  • Product TypeTube Mount
  • Spindle Included?No

Related Products