Destaco Logo
CPI-DBD-54-SCMB-150M - Bulkhead Mount

CPI-DBD-54-SCMB-150M - Spring Cup Mount, Db Detect.

Unit View

Dimensions / Applications

  • Length (in)16.12
  • Weight (lb)2.08

Technical Details

  • Bulkhead Thread1 1/2-18 Fine
  • Imperial or Metric ProductMetric
  • Supplied?No
  • Vacuum Port3/8 G

Product Information

  • BrandDESTACO
  • Product TypeBulkhead Mount
  • Spindle Included?No

Related Products