Destaco Logo
CPI-ES10-075-19 - Single End Extensions, .075In. Diameter Bore 19In. Long

CPI-ES10-075-19Single End Extensions, .075In. Diameter Bore 19In. Long

Unit View

Dimensions / Applications

  • Length (in)19
  • Weight (lb)1.47

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions