
Unit View
Dimensions / Applications
- Weight (lb)1.09
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)350.0
- Supplied?No
- Tube Size40 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeFlange Mount
- Spindle Included?No