Destaco Logo
CPI-KL-60-78F-90 : Mid Flange Mount

CPI-KL-60-78F-90Horizontal Mount, Mid Flange

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)2.24
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)500.0
  • Supplied?No
  • Tube Size60 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, Mid Flange
  • Spindle Included?No