
Visit Product Series:
Lightweight Tooling-Port Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)0.23
- Product ApplicationHANDLING
Technical Details
- ConfigurationC-Mount
- Mounting28 mm (1.12") Ball
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePort Only Adapter
- Spindle Included?No
Related Products
Vacuum Generators Port Only Adapters
CPI-PA-500-FG18-MG18 - Micro Port Only Adapter M5

%3Afill(white)%2Fcatsy.1004%2FMicroTool%2BApple%2BCore%2BCPI-PA-500-MG18-FG18.jpg%2Frename%2FMicroTool%2BApple%2BCore%2BCPI-PA-500-MG18-FG18.png&w=3840&q=75)