Destaco Logo
CPI-PAT-30TP-0M-30 : PAT Ø3.00 Tapered Aluminum Main Boom

CPI-PAT-30TP-0M-30Machined Tapered Boom For Toluca 6061 Aluminum T6 30 inch Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)30
  • Weight (lb)7.91

Technical Details

  • Diameter (in)2.5
  • Supplied?No
  • Tube Size2.50 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTapered Boom
  • Spindle Included?No