
Unit View
Dimensions / Applications
- Length (in)64
- Weight (lb)13.6
- Product ApplicationHANDLING
Technical Details
- Diameter (in)2.5
- Spindle Included?No
- Supplied?No
- Tube Size2.50 in
- U-Hook Included?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeTapered Boom