Destaco Logo
CPI-PAT-75T-04 : PAT Thin Wall Aluminum Tubing

CPI-PAT-75T-04Plain Aluminum Tube 3/4In. X 4In. Long

Visit Product Series:

Round Tooling-Booms Tubing

Unit View

Dimensions / Applications

  • Length (in)4
  • Weight (lb)0.07

Technical Details

  • Diameter (in)0.75
  • Wall Thickness (in)0.085
  • Supplied?No
  • Tube Size0.75 in
  • U-Hook Included?No

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeTubing, Thin Wall
  • Spindle Included?No