Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Booms Tubing
CPI-PST-1212-16 - Plain Steel Tubing 1.25In. Series 16In.
CPI-PST-1212-16 - Plain Steel Tubing 1.25In. Series 16In.
Email product details
Visit Product Series:
Round Tooling-Booms Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
16.0
Weight (lb)
2.0
Technical Details
Diameter (in)
1.25
Wall Thickness (in)
0.125
Linear Deflection
0.9 mm (0.003") @ 50lb/12.00"
Supplied?
No
Torsional Twist
.001° @ 100 ft-lb
Tube Size
1.25 in
U-Hook Included?
No
Product Information
Brand
DESTACO
Material
Steel
Product Type
Plain Steel Tube
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Booms Tubing
CPI-PST-1212-06 - Plain Steel Tubing 1.25In. Series 6In.
Add to quote
Explore
Booms Tubing
CPI-PST-1212-18 - Plain Steel Tubing 1.25In. Series 18In.
Add to quote
Explore