Destaco Logo
CPI-RJM-78F-40S - Mount, Mid Flange

CPI-RJM-78F-40SSpherical Rear Jaw Mount - 40mm Body Builder

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)1.54
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)150.0
  • Spindle Included?No
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, Mid Flange