
Visit Product Series:
Bodybuilder End Effector-Mid-MountsUnit View
Dimensions / Applications
- Length (in)9
- Weight (lb)2.31
Technical Details
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMid Mount
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FMid%2BMount%2BCPI-RMM-30B-40BC-08-90.jpg%2Frename%2FMid%2BMount%2BCPI-RMM-30B-40BC-08-90.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FMid%2BMount%2BCPI-RMM-30B-DE.jpg%2Frename%2FMid%2BMount%2BCPI-RMM-30B-DE.png&w=3840&q=75)