Destaco Logo
CPI-TCA-250-250 - T-Clamp - 2.5In Round To 2.5In Round - 1 of 2
CPI-TCA-250-250 - T-Clamp - 2.5In Round To 2.5In Round

CPI-TCA-250-250 - T-Clamp - 2.5In Round To 2.5In Round

Visit Product Series:

Round Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)3.15
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)600.0
  • Tube Combinations (in)2.50 / 2.50
  • Supplied?No
  • Tube Size2.50 in / 2.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeT-Clamp
  • Spindle Included?No