Destaco Logo
DBG100-2 : Bag Gripper, Base Model

DBG100-2Bag Gripper - Base Model

Visit Product Series:

Bag Grippers-DBG

Unit View

Dimensions / Applications

  • Weight (lb)95

Technical Details

  • External OptionsNone
  • Maximum Bag Size24x40x6.7 in (610x1016x170 mm)
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDestaco Bag Gripper
  • Spindle Included?No