Destaco Logo

End-of-Line, Pick-and-Place Palletizing

Bag Grippers

ROBOT BAG GRIPPERS
Bag Gripper Application

BAG GRIPPERS

DESTACO bag grippers offer end-of-line, pick-and-place palletizing solutions. The DBG Series Bag Gripper utilizes a simplified, field adjustable, lightweight design to provide our customers with the fastest, most reliable Bag Gripper available today.

Features

  • Speed Matters - With rapid actuation and lightweight design, the DESTACO Bag Gripper can palletize up to 30 bags per minute when working in concert with robotic automation.
  • Secure Transfer - Our Bag Grippers utilize an enclosed, pneumatic toggle-lock power clamp with integrated open/close sensing to hold bags secure even if air pressure is lost. No need for complicated linkages.
  • More Options - Available options include pallet pick, slip sheet transfer, spring or pneumatically controlled back-up and multiple valve/controls packages.

Markets

Applications

Browse By Series