Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Bag Grippers
Bag Grippers Series
Bag Grippers-DBG
DBG100-2-CP - Bag Gripper w/ Pneumatic Control
DBG100-2-CP
Bag Gripper w/ Pneumatic Control
Email product details
Visit Product Series:
Bag Grippers-DBG
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
100
Technical Details
External Options
Valve Package
Maximum Bag Size
24x40x6.7 in (610x1016x170 mm)
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Destaco Bag Gripper
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles