
Visit Product Series:
Bag Grippers-DBGUnit View
Dimensions / Applications
- Weight (lb)120
Technical Details
- Stroke (in)6
- Back-up OptionsPneumatic Back-up
- External OptionsValve Package
- Maximum Bag Size24x40x6.7 in (610x1016x170 mm)
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeDestaco Bag Gripper
- Spindle Included?No