Destaco Logo
DBG100-2-PU6-BU-PP : Bag Gripper - Series 100

DBG100-2-PU6-BU-PPBag Gripper w/ Pneumatic Back-Up, Pallet Pick

Visit Product Series:

Bag Grippers-DBG

Unit View

Dimensions / Applications

  • Weight (lb)163

Technical Details

  • Back-up OptionsPneumatic Back-up
  • External OptionsPallet Pick
  • Maximum Bag Size24x40x6.7 in (610x1016x170 mm)
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDestaco Bag Gripper
  • Spindle Included?No