Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Bag Grippers
Bag Grippers Series
Bag Grippers-DBG
DBG100-2-SU3 - Bag Gripper w/ Spring Pad Mount
DBG100-2-SU3
Bag Gripper w/ Spring Pad Mount
Email product details
Visit Product Series:
Bag Grippers-DBG
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
107.4
Technical Details
Back-up Options
Spring Back-up
Maximum Bag Size
24x40x6.7 in (610x1016x170 mm)
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Destaco Bag Gripper
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles