Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Bag Grippers
Bag Grippers Series
Bag Grippers-DBG
DBG50-2 - Destaco Bag Gripper - Base Model
DBG50-2 - Destaco Bag Gripper - Base Model
Email product details
Visit Product Series:
Bag Grippers-DBG
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
38
Technical Details
Maximum Bag Size
17x28x5 in (432x711x122 mm)
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Destaco Bag Gripper
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
DBG Series
DBG50-2-PP - Destaco Bag Gripper W/Pallet Pick
Add to quote
Explore
DBG Series
DBG50-2-CP - Destaco Bag Gripper W/Pneumatic Control
Add to quote
Explore