Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Bag Grippers
Bag Grippers Series
Bag Grippers-DBG
DBG50-2-PU4-BU-PP - Destaco Bag Gripper W/Pneumatic Back-Up, Pallet Pick
DBG50-2-PU4-BU-PP - Destaco Bag Gripper W/Pneumatic Back-Up, Pallet Pick
Email product details
Visit Product Series:
Bag Grippers-DBG
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
75
Technical Details
Back-up Options
Pneumatic Back-up
External Options
Pallet Pick
Maximum Bag Size
17x28x5 in (432x711x122 mm)
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Destaco Bag Gripper
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles