Destaco Logo
DBG50-2-PU4-SP-CP : Bag Gripper w/ Pneumatic Slip Pick, Pneumatic Control

DBG50-2-PU4-SP-CPBag Gripper w/ Pneumatic Slip Pick, Pneumatic Control

Visit Product Series:

Bag Grippers-DBG

Unit View

Dimensions / Applications

  • Weight (lb)54

Technical Details

  • External OptionsSlip Sheet Pick/Valve Package
  • Maximum Bag Size17x28x5 in (432x711x122 mm)
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDestaco Bag Gripper