Destaco Logo
DBG50-2-SU2-PP-CP : Bag Gripper - Series 50

DBG50-2-SU2-PP-CPDestaco Bag Gripper W/Spring Pad Mount, Pallet Pick, Pneumatic Control

Visit Product Series:

Bag Grippers-DBG

Unit View

Dimensions / Applications

  • Weight (lb)78.4

Technical Details

  • Back-up OptionsSpring Back-up
  • External OptionsPallet Pick/Valve Package
  • Maximum Bag Size17x28x5 in (432x711x122 mm)
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeDestaco Bag Gripper
  • Spindle Included?No