Destaco Logo
DGC-65 : Variable stroke, straight line action clamps

DGC-65Variable stroke, straight line action clamps

Visit Product Series:

Parallel Grippers-DGC-GC/GC

Unit View

Dimensions / Applications

  • Length (in)4.92
  • Weight (lb)2.87
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)1.85
  • Grip Force (lbf)179
  • Maximum Finger Length (in)2.5
  • Pressure Range (psi)45-100 psi
  • Repeatability (±in)0.0005
  • Stroke (in)1.575
  • Imperial or Metric ProductImperial
  • Spring AssistYes
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesCABL-010|CABL-013|SLKT-323|SLKT-323V|OHSP-011|OHSN-011
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No