
DLB-16M-A - Destaco’S Dlb-12M-T Series Of Internally Powered Linear Base Slides Are Compact Models That Can Be Easily Assembled And Mounted.
Visit Product Series:
Base Slides-DLB-TANRUUnit View
Dimensions / Applications
- Weight (lb)5.03
Technical Details
- Cylinder Bore (in)1.06
- Max Air Pressure (PSI)100
- Max Moment Load (in-lbs)300
- Payload (lb)44.9
- Shaft Diameter (in)0.63
- Stroke (in)19.685
- Thrust Force (lbf)65
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-010|VLVF-004|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBase Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLB-B%2BFamily.tif%2Frename%2FDLB-B%2BFamily.png&w=3840&q=75)