DLB-20M-R - Destaco’S Dlb-12M-T Series Of Internally Powered Linear Base Slides Are Compact Models That Can Be Easily Assembled And Mounted.
Visit Product Series:
Base Slides-DLB-TANRUUnit View
Dimensions / Applications
- Length (in)11.3139 in
- Weight (lb)12.9 lb
- Width (in)6.4194 in
Technical Details
- Cylinder Bore (in)1.5
- Max Air Pressure (PSI)100.0
- Max Moment Load (in-lbs)600.0
- Payload (lb)55.0
- Shaft Diameter (in)0.787
Product Information
- Accessories[OISP-011-C, OISP-011, OISN-011-C, OISN-011, CABL-013, DLT-1023, SHOK-029, OTAL-047, OTAL-041, OTAL-042, OTAL-048, OTAL-045, OTAL-039, OTAL-046, OTAL-040, PLFT-025, CABL-015, CABL-016, VLVF-006, OHSP-020, CABL-010, VLVF-005]
- BrandRobohand
- Direct Connecttrue
- Product TypeBase Linear Slide
- Spindle Included?false