
DLB-20M-U - Destaco’S Dlb-12M-T Series Of Internally Powered Linear Base Slides Are Compact Models That Can Be Easily Assembled And Mounted.
Visit Product Series:
Base Slides-DLB-TANRUUnit View
Dimensions / Applications
- Length (in)11.3139
- Weight (lb)12.9
Technical Details
- Cylinder Bore (in)1.5
- Max Air Pressure (PSI)100.0
- Max Moment Load (in-lbs)600.0
- Payload (lb)59.9
- Shaft Diameter (in)0.787
- Stroke (in)24.016
- Thrust Force (lbf)100.0
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|PLFT-025|CABL-015|CABL-016|VLVF-006|OHSP-020|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBase Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLB-B%2BFamily.tif%2Frename%2FDLB-B%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FDLB-T%2BFamily.tif%2Frename%2FDLB-T%2BFamily.png&w=3840&q=75)