
DLM-07M-38 - Destaco’S Dlm Series Of Slides Offer Up To 8 Position Sensing Options And Adjustable Precision Stops.
Visit Product Series:
Ball-Rail Slides-DLMUnit View
Dimensions / Applications
- Length (in)4.53
- Weight (lb)0.43
Technical Details
- Cylinder Bore (in)0.44
- Max Stroke (in)1.5
- Payload (lb)1
- Stroke (in)1.5
- Thrust Force (lbf)15
- Imperial or Metric ProductMetric Version
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013
- BrandRobohand
- Direct ConnectYes
- Product TypeMini Ball Rail Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLM%2BFamily.tif%2Frename%2FDLM%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075041499%2FDLM%2BFamily%2B-%2B836.jpg%2Frename%2FDLM%2BFamily%2B-%2B836.png&w=3840&q=75)