Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPDL
DPDL-250M-200-B - Parallel Gripper,Direct Connect
DPDL-250M-200-B - Parallel Gripper,Direct Connect
Email product details
Visit Product Series:
Parallel Grippers-DPDL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
9.60
Weight (lb)
6.08
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
2.5
Grip Force (lbf)
400.0
Maximum Finger Length (in)
10.0
Pressure Range (psi)
20-100
Repeatability (±in)
0.001
Stroke (in)
2.0
Jaw Operation
Synchronous
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
OHSP-015|OHSN-015|CABL-010|CABL-013|OFSV-005|PLFT-028|VLVF-008
Brand
Robohand
Direct Connect
Yes
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPDL Series
DPDL-250M-100-B - General Industrial 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPDL Series
DPDL-250M-200-E - Parallel Gripper,Direct Connect
Add to quote
Explore