
Unit View
Dimensions / Applications
- Height (in)2.24
- Length (in)7.76
- Weight (lb)3.97
- Width (in)2.95
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)0.98
- Grip Force (lbf)173
- Maximum Finger Length (in)9.84
- Repeatability (±in)0.001
- Stroke (in)2.76
- Jaw OperationNon-Synchronous Available
- Pressure Range With Springs60-100 psi
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-233|PLFT-037|OSMK-099|SLKT-316|PLFT-041|CABL-010|CABL-013|OISA-005|OISA-004|ODPL-002|OHSP-011|OHSN-011
- BrandRobohand
- Direct ConnectYes
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No