Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPL
DPL-3230-R - Parallel Gripper Range Dpl
DPL-3230-R - Parallel Gripper Range Dpl
Email product details
Visit Product Series:
Parallel Grippers-DPL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.32
Weight (lb)
4.98
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
1.26
Grip Force (lbf)
306
Maximum Finger Length (in)
9.84
Repeatability (±in)
0.001
Stroke (in)
2.36
Jaw Operation
Non-Synchronous Available
Pressure Range With Springs
60-100 psi
Spring Assist
Optional
Supplied?
No
Show More
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-316|ODPL-003|SLKT-234|OSMK-100|PLFT-042|PLFT-038|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
Brand
Robohand
Direct Connect
Yes
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPL Series
DPL-3230-R-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
DPL Series
DPL-3230-R-MC - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore