Destaco Logo
Default Image

DPL-4040-R - Parallelgripper With Spring

Visit Product Series:

Parallel Grippers-DPL

Unit View

Dimensions / Applications

  • Length (in)9.37
  • Weight (lb)9.48
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)1.57
  • Grip Force (lbf)456
  • Maximum Finger Length (in)13.78
  • Repeatability (±in)0.001
  • Stroke (in)3.15
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs60-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-316|PLFT-042|PLFT-038|ODPL-005|SLKT-235|OSMK-101|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products