
Unit View
Dimensions / Applications
- Length (in)12.91
- Weight (lb)13.2
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.57
- Grip Force (lbf)367
- Maximum Finger Length (in)17.72
- Repeatability (±in)0.001
- Stroke (in)5.51
- Jaw OperationNon-Synchronous Available
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-20° to 80°C (-4° to 180°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-316|PLFT-042|PLFT-038|SLKT-235|OSMK-101|CABL-010|CABL-013|OISA-005|OISA-004|ODPL-006|OHSP-011|OHSN-011
- BrandRobohand
- Direct ConnectYes
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
DPL Series
DPL-4070 - Parallel Gripper Range Dpl
%3Afill(white)%2Fcatsy.1004%2FDPL%2BFamily.tif%2Frename%2FDPL%2BFamily.png&w=3840&q=75)