Destaco Logo
Default Image

DPP-10M-06-V - Precision 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPP

Unit View

Dimensions / Applications

  • Length (in)2.48
  • Weight (lb)0.35

Technical Details

  • Cylinder Bore (in)0.406
  • Grip Force (lbf)27
  • Maximum Finger Length (in)3
  • Repeatability (±in)0.0005
  • Stroke (in)0.25
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs20-100 psi
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISP-014|OISN-014|SLKT-343|SLKT-343V|VLVF-018|OSMK-119|SLKT-241V|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|OFSV-004
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No