
Unit View
Dimensions / Applications
- Weight (lb)2.34
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.9685
- Imperial or Metric ProductMetric
- Spring AssistOptional
- Supplied?No
Product Information
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?No