Visit Product Series:
Angular Grippers-FUAUnit View
Dimensions / Applications
- Weight (lb)3.75 lb
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.48
- Imperial or Metric ProductMetric
- Spring AssistOptional
- Temp Range Standard-15° to 80°C (5 to 180°F)
Product Information
- BrandRobohand
- Product TypeAngular Pneumatic Gripper
- Spindle Included?false