Destaco Logo
LWT-15E-100 - LWT Tubing

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)3.94

Technical Details

  • Diameter (in)1
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing
  • Spindle Included?No