Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

Lightweight tooling tubing is made from aircraft-grade aluminum and engineered to minimize weight and deflection. These units provide the highest possible holding strength when used with lightweight tooling clamp components.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Short Description
Weight (lbs)
Tube Size
Diameter (in)
Material
Length (in)
Tube Diameter (in)
Lightweight Boom/Tube1.2825 mm0.98Aluminum0.98
Lightweight, Aluminum Tubing, 1 1/2 inch Diameter x 150mm Long15.91
Lightweight, 30mm Tube (3mm)1.5930 mm1.18Aluminum1.18
Aluminum Tube, 1-1/2 inch Diameter X 1000mm Long0.611.50 in1.5Aluminum39.371.50
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 500mm Long1.520.67
Lightweight Aluminum Tube, 1-1/2 inch Diameter x 625mm Long1.524.61
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 800mm Long1.531.5
Lightweight Aluminum Tubing, 25MM Diameter X 600MM LONG, 3MM WALL123.62
Lightweight Boom/Tube2.1840 mm1.57Aluminum1.57
Lightweight Aluminum Tube, 25mm OD, 3mm WALL, 575mm Long122.64
Lightweight, Aluminum Tube, 1 inch Od X 600mm Long123.62
Lightweight Aluminum Tube, 1-1/2 inch Diameter x 1375mm Long1.554.13
Lightweight Aluminum Tube, 1500mm thickness 3mm159.06
Lightweight, Aluminum Tube, 1 inch Od X 800mm Long131.5
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1150mm Long1.545.28
40mm, Lightweight Aluminum Tube w/ 3mm Wall;225mm Long1.578.86
Lightweight Aluminum Tube, 1-1/2 inch Diameter X 1250mm Long1.549.21
Lightweight, Aluminum Tube, 1 inch DIA X 675mm Long126.57
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 700mm Long1.527.56
Lightweight, Aluminum Tube, 1 1/2 inch Diameter X 275mm Long1.510.83
Lightweight, Aluminum Tube, 1 inch Od X 550mm Long121.65
40mm Aluminum Tube w/ 3mm Wall; 900mm Long1.5735.43
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 375mm Long1.514.76
Lightweight Aluminum Tube, 1 1/2 inch Diameter x 325mm Long1.512.8
Lightweight, Aluminum Tube, 1 inch Od X 200mm Long17.871
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 175mm Long1.56.89
Lightweight Aluminum Tube, 1-1/2 inch Diameter x 1275mm Long1.550.2
25mm, Lightweight Aluminum Tube w/ 3mm Wall; 525mm Long120.67
Lightweight Aluminum Tube w/ 3mm Wall; 40mm Diameter by 1525mm Long1.5760.04
40mm Aluminum Tube w/ 3mm Wall; 650mm Long1.5725.59
25mm, Lightweight Aluminum Tube w/ 3mm WALL; 400mm Long115.75
Lightweight, Aluminum Tube, 1 inch Od X 250mm Long19.841
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 400mm Long1.515.75
25mm, Lightweight Aluminum Tube w/ 3mm Wall; 325mm Long112.8
Lightweight Aluminum Tube, 1-1/2 inch Diameter x 1225mm Long1.548.23
Lightweight, Aluminum Tube, 1 inch Od X 700mm Long127.56
Lightweight, Aluminum Tube1-1/2 inch Diameter X 1050mm Long1.541.34
40mm Aluminum Tube w/ 3mm Wall; 750mm Long1.5729.53
25mm, Lightweight Aluminum Tube w/ 3mm Wall; 200mm Long17.87
Lightweight, Aluminum Tube, 1 inch OD x 525mm Long120.67
40mm, Lightweight Aluminum Tube w/ 3mm WALL; 300mm Long1.5711.81
Lightweight, Aluminum Tube, 1 inch Od X 750mm Long129.53
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 850mm Long1.533.46
Lightweight Aluminum Tube, 1 inch Diameter X 650mm Long125.59
Lightweight, Aluminum Tubing, 1 1/2 inch Diameter x 100mm Long13.94
Lightweight, Aluminum Tube1-1/2 inch Diameter X 1350mm Long1.553.15
Lightweight Tubing0.9920 mm0.79Aluminum0.79
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 475mm Long1.519.69
Lightweight Aluminum Tube, 1 inch Diameter X 675mm Long129.53
Lightweight, Aluminum Tube, 40mm Diameter X 1200mm Long, 3mm Wall1.5747.24
Lightweight, Aluminum Tube, 1 inch Od X 500mm Long119.69
40mm, Lightweight Aluminum Tube w/ 3mm Wall;350mm Long1.5713.78
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 450mm Long1.518.7
Lightweight, Aluminum Tube, 1 inch Od X 325mm Long112.8
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 575mm Long1.523.62
Lightweight Aluminum Tube w/ 3mm Wall; 40mm Diameter by 1300mm Long1.5751.18
40mm, Lightweight Aluminum Tube w/ 3mm Wall; 450mm Long1.5717.72
Lightweight, Aluminum Tube, 1 inch Od X 900mm Long135.43
Lightweight, Aluminum Tube, 1 1/2 inch Diameter X 200mm Long1.57.87
25mm, Lightweight Aluminum Tube w/ 3mm WALL; 250mm Long19.84
40mm, Lightweight Aluminum Tube w/ 3mm WALL; 550mm Long1.5721.65
Lightweight, Aluminum Tube; 1 1/2 inch Diameter X 225mm Long1.58.86
Lightweight Aluminum Tube, 1-1/2 inch Diameter X 1550mm Long1.561.02
Lightweight, Aluminum Tube, 1 inch Od X 400mm Long115.75
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 300mm Long1.511.81
25mm, Lightweight Aluminum Tube w/ 3mm Wall; 275mm Long110.83
Lightweight Aluminum Tube, 1 inch OD x 425mm Long116.73
Lightweight, Aluminum Tube, 1 1/2 inch Diameter X 250mm Long1.59.84
Lightweight, Aluminum Tube, 1 inch DIA X 575mm Long122.64
25mm, Lightweight Aluminum Tube w/ 3mm WALL;500mm Long119.69
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 750mm Long1.529.53
40mm, Lightweight, Aluminum Tube w/ 3mm Wall;1500mm Long1.5759.06
Lightweight Tube 1.5 inch Dia. 1650mm Long1.564.96
Lightweight, Aluminum Tube, 1 1/2 inch Diameter x 425mm Long116.73
Lightweight Aluminum Tube, 1 inch OD x 475mm Long118.7
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1450mm Long1.557.09
Lightweight, Aluminum Tube, 1 inch OD x 625mm Long124.61
25mm, Blue, Lightweight Aluminum Tube w/ 3mm Wall; 1800mm Long170.87
Lightweight, Aluminum Tube, 1 inch Od X 275mm Long110.83
Lightweight, Aluminum Tube, 1 inch Od X 350mm Long113.78
Lightweight, Aluminum Tube, 1 inch Od X 300mm Long111.81
Lightweight, Aluminum Tube, 1 inch Od X 225mm Long18.861
Lightweight Aluminum Tube w/ 3mm Wall; 40mm Diameter by 400mm Long1.5745.28
40mm Aluminum Tube w/ 3mm Wall; 700mm Long1.5727.56
40mm, Lightweight Aluminum Tube w/ 3mm WALL; 200mm Long1.577.87
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1300mm Long1.551.18
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 350mm Long1.513.78
25mm, Lightweight Aluminum Tube w/ 3mm WALL; 300mm Long111.81
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 525mm Long1.521.65
40mm, Lightweight Aluminum Tube w/ 3mm WALL; 500mm Long1.5719.69
40mm, Lightweight Aluminum Tube w/ 3mm WALL; 250mm Long1.579.84
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 900mm Long1.535.43
Lightweight Aluminum Tube, 1 inch OD x 375mm Long114.76
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1200mm Long1.547.24
Lightweight, Aluminum Tube, 1 inch Od X 450mm Long117.72
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 600mm Long1.523.62
25mm, Lightweight Aluminum Tube w/ 3mm Wall;100mm Long13.94
25mm, Lightweight, Aluminum Tube w/ 3mm WALL; 150mm Long15.91
40mm, Lightweight Aluminum Tube w/ 3mm Wall; 400mm Long1.5715.75
40mm, Lightweight Aluminum Tube w/ 3mm WALL; 600mm Long1.5723.62
Lightweight Aluminum Tube, 1 1/2 inch Diameter X 550mm Long1.522.64
Lightweight, Aluminum Tube, 1 inch Od X 650mm Long125.59
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1400mm Long1.555.12
25mm, Lightweight Aluminum Tube w/ 3mm WALL; 175mm Long16.89
Lightweight Aluminum Tube, 1-1/2 inch Diameter X 950mm Long1.537.4
Aluminum Tube, 1 inch Diameter X 1000mm Long0.411.00 in1Aluminum39.371
Lightweight, Aluminum Tube, 1 inch Od X 1500mm Long159.061
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1100mm Long1.543.31
Lightweight, Aluminum Tube, 1-1/2 inch Diameter X 1600mm Long1.562.99
Lightweight Aluminum Tube, 40mm Diameter X 800mm Long, 3mm WALL1.5731.5