Destaco Logo

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

LWT-15E-1000 : LIGHTWEIGHT Aluminum  TUBING, 1-1/2 inch Diameter X 1000mm Long

LWT-15E-1000Aluminum Tube, 1-1/2 inch Diameter X 1000mm Long

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)39.37
  • Weight (lb)0.61
  • Product ApplicationHANDLING

Technical Details

  • Diameter (in)1.5
  • Linear Deflection0.118
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeLWT Tubing