Destaco Logo

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

LWT-15E-1050 - Lightweight Tubing, 1-1/2 inch Diameter X 1050mm Long

LWT-15E-1050Lightweight, Aluminum Tube 1-1/2 inch Diameter X 1050mm Long

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)41.34

Technical Details

  • Diameter (in)1.5
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing