Destaco Logo
LWT-15E-700 - Lightweight Aluminum Tubing, 1 1/2 inch Diameter X 700mm Long

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)27.56

Technical Details

  • Diameter (in)1.5
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing
  • Spindle Included?No